Regenerative Converters
-
This collection of products is available for special needs and provides the option of adding regeneration control to the drives.
If the drive you need is not listed below, view our other drives, which includes legacy products.
-
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive common bus systems that experience significant regeneration.
-
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads.
Products Products
D1000 Regenerative Converter
D1000 is an active rectifier for the purpose of supplying DC power to a multidrive system. Because it is an "active" rectifier, the D1000 is capable of both bidirectional power flow (motoring and regenerating), and low input harmonics. Ranging from 5HP to 750HP, D1000 is an excellent choice for powering such systems.
R1000 Regenerative Unit
R1000 is an attractive solution for single drive applications that regenerate more than what's desired for dynamic braking, and is available up to 500 HP (300kW).