Fan & Pump Drives
Fan & Pump Drives
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
The FP605 configured packages provide an FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
The FP605 bypass packages provide an FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
The P1000 Configured package provides a P1000 drive in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) enclosure or NEMA 3 (UL Type 3), with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
The P1000 Bypass package provides a P1000 drive in a NEMA 1, 12 or 3R (UL Type) enclosure, from 1-500HP, with a 3-contactor style bypass, allowing motor operation from either the drive or across the line.