Navigation Menu

Drives  
Motion  

Rotary Servo Motors

Rotary Servo Motors

Sigma-7 Rotary Servo Motors - YAI

Products

Optimize load matching for lower capacity loads with this medium inertia servo motor that delivers on the Yaskawa reputation for exceptional reliability.

The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power.

An ideal choice for applications where space is limited, but full-size torque and speed performance must be consistently delivered.

Delivers a rated speed of 1500 rpm, and rapid and consistent throughput over a wide power range.

These FDA approved white epoxy painted high performance motors are ideal for food packaging equipment.

These all stainless steel motors are designed for demanding wash down environments and are ideal for application in food and beverage processing equipment.