Navigation Menu

Drives  
Motion  

SERVOPACKs

SERVOPACKs

Sigma-7 SERVOPACKS - YAI

Products

Dual Axis capability with MECHATROLINK-III networking. Control two axes of servo motion with an amplifier designed to utilize the advanced capabilities of a MECHATROLINK-III motion network.

Industry leading performance plus MECHATROLINK-III motion networking in an amplifier with 3.1 Hz bandwidth, a suite of advanced tuning features and easy implementation.

Dual Axis capability with EtherCAT networking. Control two axes of servo motion with an amplifier designed to utilize the advanced capabilities of a EtherCAT motion network.

EtherCAT networking with SERVOPACK performance, Plug-and-play EtherCAT functionality combines with Yaskawa’s Sigma-7 technology for superior motion control.

Analog control with advanced features. Analog I/O, plus the performance benefits of Sigma-7 servo automation.

A single axis motion controller with the higher performance benefits of a Sigma-7 amplifier in a compact package.

A 1.5 axis motion controller with the high performance benefits of a Sigma-7 amplifier.

With included Add-On Instructions (AOIs) for Rockwell ControlLogix and CompactLogix PLCs.

With built-in controller functionality that can be accessed by a third party host controller using Modbus TCP protocol.

Capable of achieving SIL3 (PLe) with networked safety (FailSafe over EtherCAT) on the EtherCAT Network.