Spindle Products
3.7kW - 45kW
A complete motion control system created for the unique requirements of machine tool applications. SD spindle motors and drives are engineered to perform reliably at exceptionally high speeds, while also delivering the extra torque needed for tapping and other precise low-speed tasks.
If the spindle product you need is not listed below, view our other spindle drives or other spindle motors, which includes legacy products.
- Sigma SD Spindle Drive 200V (3.7kW - 45kW), 400V (3.7kW - 22kW)
- Sigma SD Spindle Motor 200V (3.7kW - 45kW), 400V (3.7kW - 22kW)
Node: lr1