SyMAX
Features
Highlights:
- "Ultra-EfficientTM - Significant energy savings over AC induction
- Max Guard® insulation system
- Normal form factor (NEMA or IEC mounting and dimensions)
- High Power Factor
- Reduced operating temperature
- Low vibration
- Sound levels exceed requirements in IEEE841 specification
- Low cogging torque
- Optimized Back EMF
- Full torque at zero speed (Infinity:1)
- Normal form factor (NEMA or IEC mounting and dimensions)
- Terminal block connections
- LowCogTM design
- Wide speed range (up to 2000:1 constant torque)
- WorryFreeTM bearing system
- Design-Ready to accept internally mounted AEGISTM SGR
- Interior Permanent Magnet topology
- Wide air gap
- Precision balanced to < 0.08 in/s vibrational velocity
- Low intertia rotor
- High torque per amp
- Comprehensive nameplate
- UL Recognized, CSA Certified
- CE Mark
Node: lr1
|