Navigation Menu

Drives  
Motion  

BACnet

BACnet

BACnet - YAI

TemplateWeb

  • Overview
  • Support & Training
  • Documents
  • Overview

  • Support & Training

  • Documents

Supported Drives

BACnet - Overview

The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.

BACnet MSTP

Drive Series Option Drive Connection
HV600 N/A Embedded
HV600 Narrow Bypass N/A Embedded
HV600 Enclosed Bypass N/A Embedded
HV600 Narrow Configured N/A Embedded
HV600 Enclosed Configured N/A Embedded
Z1000 N/A Embedded
Z1000 Bypass N/A Embedded
Z1000U N/A Embedded
Z1000U Bypass N/A Embedded

BACnet/IP

Drive Series Option Drive Connection
HV600 JOHB-SMP3-MA CN-5
HV600 Narrow Bypass JOHB-SMP3-MA CN-5
HV600 Enclosed Bypass JOHB-SMP3-MA CN-5
HV600 Narrow Configured JOHB-SMP3-MA CN-5
HV600 Enclosed Configured JOHB-SMP3-MA CN-5
Z1000U JOHB-SMP3-MA CN-5A