EtherCAT
-
EtherCAT is an Ethernet-based protocol. The EtherCAT option allows the user to operate the drive, monitor the status, and change parameters from an EtherCAT master device.
-
Yaskawa is a proud member of the ETG, EtherCAT Technologies Group, and is proud to offer products that pass their conformance tests. Yaskawa also participates in interoperatbility testing to ensure the greatest compatibility of Yaskawa hardware across the greatest number of vendors and devices.
Supported Drives
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-ES3 | CN5-A |
A1000 | SI-ES3 | CN5-A |
P1000 | SI-ES3 | CN5-A |
U1000 Industrial | SI-ES3 | CN5-A |
D1000 | SI-ES3 | CN5-A |
R1000 | SI-ES3 | CN5-A |
GA5001 | SI-ES3 | CN5 |
V1000 | SI-ES3/V | CN5 |
V1000-4X | SI-ES3/V | CN5 |
- JOHB-GA50 option card carrier required for mouting onto drive.
Node: lr2