Navigation Menu

Drives  
Motion  

DriveWorksEZ Software

DriveWorksEZ Software

DriveWorksEZ Industrial-YAI

TemplateWeb

  • Overview
  • Software
  • Support & Training
  • Overview

  • Software

  • Support & Training

Applicable Product

DriveWorksEZ Industrial-Overview

DWEZ functionality is built in to the GA800, GA500, A1000, V1000 and U1000 so there is no need to update the firmware on your GA800, GA500, A1000, V1000 or U1000. A simple change of a parameter enables this feature.

There are two versions of DWEZ PC Software for the GA800, GA500, A1000, V1000 and U1000; Standard and Pro.

Programming
GA800
GA500
A1000/U1000
V1000
STND1
PRO1
STND1
PRO1
STND1
PRO1
STND1
PRO1
Number of available blocks
230
463
201
434
129
231
119
204
Number of block connections
25
Up to 200
25
Up to 100
20
100
20
50
  1. Drive data - All commands, monitors, and parameters.