Modbus RTU
Breadcrumb
Navigation Menu
Products
Modbus RTU
Modbus RTU
Modbus RTU MV - YAI
-
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
Overview
Modbus RTU is a RS-485 widely used network protocol. This network is capabile of multiple nodes and is complimented by its Ethernet-based counterpart, Modbus TCP/IP.
Modbus Organization
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
TemplateWeb
Supported Drives
Modbus-RTU MV - Overview
RS-232
Drive Series | Option | Drive Connection |
---|---|---|
MV1000 | Embedded | CN2-2 |
MV1000 NEMA 3R | Embedded | CN2-2 |
RS-485
Drive Series | Option | Drive Connection |
---|---|---|
MV1000 | Embedded | Terminal Strip |
MV1000 NEMA 3R | Embedded | Terminal Strip |
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.