Navigation Menu

Drives  
Motion  

Energy Savings Predictor

Energy Savings Predictor

Energy Savings Predictor - MV Drives - YAI

TemplateWeb

  • Overview
  • Software
  • Support & Training
  • Overview

  • Software

  • Support & Training

Features

Energy Savings Predictor Med Vol. - Overview

Variable frequency drives (VFD) are reliable electronic devices that control three-phase electric motor speed. They are used in building automation applications to control the speed of fans and pumps in various systems. The payback period for installing drives is usually less than three years and can be less than a year.

Drives do more than reduce energy cost:

  • Drives reduce fan noise and duct rumble, thus reducing tenant complaints.
  • Drives reduce amps during motor starting, lowering demand charges; another significant part of the electric bill.
  • Drives are less expensive to maintain than mechanical controls.
  • Drives inherent soft-starting reduces wear and tear on motors, sheaves, belts, couplings and other system components.
  • Drives provide accurate and repeatable control of settings, eliminating frequent readjustments.

View System Requirements

Web Deployment:
Upload zip file to web-server

Installation:
Unzip file and run setup.exe
 

Applicable Products

MV1000 Drive

MV1000 NEMA 3R