SGMAV
0.05 - 1.0kW, low inertia
The SGMAV small capacity brushless servomotor can be used in a variety of applications.
Features
Highlights:
- Super high power rate (Extremely low inertia)
- Instantaneous peak torque (300% of rated torque)
- Mounted high resolution serial encoder: 20 bits
- Maximum speed: 6,000 min-1
- Wide selection: 50W to 1.0kW capacity, holding brake and gear options
Node: lr1