Navigation Menu

Drives  
Motion  

SGMSV

SGMSV

SGMSV - YAIMOB

TemplateWeb

Features

SGMSV - Overview

Highlights:

  • Low inertia
  • Mounted high resolution serial encoder: 20-bit
  • Maximum Speed: 5000 rpm
  • Wide Selection: 1 - 7kW
  • Holding Brake and Shaft Seal options available
  • Protective Structure: IP67