SGLF Series
Features
Highlights
- High winding space factor by concentrated windings (Factor approx. 70%)
- Edge cogging is cancelled by magnetic force of sub-teeth
- Magnetic attraction force between the moving and stationary members can be used effectively to increase the rigidity of the linear guidance system by pre-loading the linear motion bearings
- Magnetic pre-loading on certain types of linear motion bearings can help increase the systems’s frequency response, improving its deceleration and settling performances
- Compact profiles result in a low profile linear positioning systems
Node: lr2
|