SGLT Series
Features
Highlights:
- Unique construction principles negate the effects of magnetic attraction force between the relative motor members (balanced design). This provides for the use of smaller linear bearings without major concerns in the linear motion bearing life.
- High winding space factor by concentrated windings (Factor approx. 70%)
- Bearings will run quieter due to the lack of attraction force
- Very little cogging due to its optimized internal magnetic circuit design
Node: lr1
|