SigmaSelect
Optimal selection of the individual components that comprise your servo system.
Features
Highlights:
- Intuitive editor for entering data pertaining to application load, mechanical transmission, and move profile
- Import move profile from cam table array
- A printable report is generated with each servo sizing containing a comparison of servo system capabilities vs application requirements
- After the motor sizing is complete, a complete bill of materials for all of the required components for the servo system is configured
Node: lr2