Navigation Menu

Drives  
Motion  

Articulated Robots

Articulated Robots

Articulated Robots-YAIMOB

Products

GP7

The GP7 robot arm has a payload of 7 kg, a horizontal reach of 927 mm, and a vertical reach of 1693 mm.

GP8

The GP8 robot arm has a payload of 8 kg, a horizontal reach of 727 mm, and a vertical reach of 1312 mm.

The GP12 robot arm has a payload of 12 kg, a horizontal reach of 1440 mm, and a vertical reach of 2511 mm.

The GP25 robot arm has a payload of 25 kg, a horizontal reach of 1730 mm, and a vertical reach of 3089 mm.