EDS Files for SI-EN3 and SI-EN3/V Version 1.05. (UTC00028x with firmware VST800224/VST904100) EtherNet/IP for A1000, A1000 600V, P1000 and V1000 Drives
EtherNet/IP Configuration Files (EDS Files) for V1000, A1000, A1000 600V and P1000 with UTC00028x option board using firmware version 1.05. This option board is supplied in the SI-EN3 and SI-EN3/V option kit, with the program label stating VST800224 or VST904100.
Rev Number:
1.005
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP
EDS Files for SI-EN3 and SI-EN3/V Version 1.06. (UTC00028x with firmware VST904101) EtherNet/IP for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives
EtherNet/IP Configuration Files (EDS Files) for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 drives with UTC00028x option board using firmware version 1.06. This option board is supplied in the SI-EN3 and SI-EN3/V option kit, with the program label stating VST904101.
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP
EDS Files for SI-EN3 and SI-EN3/V Version 1.07. (UTC00028x with firmware VST904102) EtherNet/IP for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives
EDS Files for SI-EN3 and SI-EN3/V Version 1.07. (UTC00028x with firmware VST904102) EtherNet/IP for A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000, D1000, R1000 and MV1000 Drives
Language:
English
Product Group:
Inverter Drives
Product Line:
1000 Series EtherNet-IP, Network Comms-EtherNet-IP, Network Communications Options
EDS Files for SI-EN3 and SI-EN3/V Version 1.08. (UTC00028x with firmware VST904103) EtherNet/IP for GA800, A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 Drives
EtherNet/IP Configuration Files (EDS Files) for GA800, GA500, A1000, A1000HHP, iQpump1000, P1000, U1000, V1000, Z1000 and MV1000 drives with UTC00028x option board using firmware version 1.08. This option board is supplied in the SI-EN3 and SI-EN3/V option kit, with the program label stating VST904103.
Rev Number:
3
Language:
English
Product Group:
Inverter Drives
Product Line:
1000 Series EtherNet-IP, Network Comms-EtherNet-IP, Network Communications Options
EDS Files for SI-EN3 and SI-EN3/V Version 1.10. (UTC00028x with firmware VST904105) EtherNet/IP for GA800, GA500, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives
EDS Files for SI-EN3 and SI-EN3/V Version 1.11. (UTC00028x with firmware VST904106) EtherNet/IP for GA800, GA500, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives
EDS Files for SI-EN3 and SI-EN3/V Version 1.12. (UTC00028x with firmware VST904108) EtherNet/IP for GA800, GA500, FP605, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives
EDS Files for SI-EN3 and SI-EN3/V Version 1.12. (UTC00028x with firmware VST904107) EtherNet/IP for GA800, GA500, FP605 HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives
Rev Number:
2
Language:
English
Product Group:
Inverter Drives
Product Line:
1000 Series EtherNet-IP, Network Comms-EtherNet-IP, Network Communications Options
EtherNet/IP electronic data sheet, EDS, files for A1000, A1000HHP, P1000, iQpump1000, Z1000 with SI-EN3D and V1000 with SI-EN3D/V option board using option card revision 2.002 or greater (option card firmware VST800341 or greater).
EtherNet/IP electronic data sheet, EDS, files for A1000, A1000HHP, P1000, iQpump1000, Z1000 with SI-EN3D and V1000 with SI-EN3D/V option board using option card revision 2.003 or greater (option card firmware VST800342 or greater).
EtherNet/IP electronic data sheet, EDS, files for A1000, A1000HHP, L1000, MV1000, P1000, iQpump1000, U1000, U1000L, Z1000 and Z1000U with SI-EN3D and V1000 and V1000-4X with SI-EN3D/V option board using option card revision 2.004 or greater (option card firmware VST800343 or greater).
DeviceNet Configuration Files (EDS Files) for G5U, G5HHP, F7U, G7U and P7U drives with SI-N1 option board using firmware version 2.04. This option board is supplied in the CM059 option kit, with the program label stating Ver2.4A. Effective: November 2004
DeviceNet Configuration Files (EDS Files) for V1000 drives with SI-N3/V option board using firmware version 1.00, 1.01 or 1.02. This option board is supplied in the SI-N3/V option kit with the program label stating S1102 or S1103.
Rev Number:
1.0001
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-DeviceNet, Network Communications Options, 1000 Series DeviceNet
DeviceNet electronic data sheet, EDS, files for V1000 with SI-N3/V option board using option card revision 1.0002 or greater (option card firmware VST901101 or greater). Note - Choose drive EDS file based on lowest option card revision present on the network. If this is not known, select and use the lowest revision EDS file. Example - If the network contains a drive with revision 1.0001 (option card firmware VST901100), then use EDS file EDS_AFD_SI-N3_DNET_V1_0001.
Rev Number:
1.0002
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-DeviceNet, Network Communications Options, 1000 Series DeviceNet
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.