DeviceNet Configuration Files (EDS Files) for P7 drives with 46S03318-0040 option board using firmware version 4.04. This option board is supplied in the CM058 option kit, with the program label stating VST800053. Effective: June 2004.
DeviceNet Configuration Files (EDS Files) for P7 drives with 46S03318-0040 option board using firmware version 4.05. This option board is supplied in the CM058 option kit, with the program label stating VST800054. Effective: June 2004.
EtherNet/IP Configuration Files (EDS Files) for V1000 with UTC000280 option board using firmware version 1.01. This option board is supplied in the SI-EN3/V option kit, with the program label stating VST800220. Effective: May 2008.
Rev Number:
1.01
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP
DeviceNet Configuration Files (EDS Files) for V7 drives with SI-N1 option board using firmware version 2.01. Thisoption board is supplied in the CM052 option kit, with the program label stating Ver2.01. Effective: January 2002.
DeviceNet Configuration Files (EDS Files) for V7 drives with SI-N1 option board using firmware version 2.02. This option board is supplied in the CM052 option kit, with the program label stating Ver2.02. Effective: October 2002.
DeviceNet Configuration Files (EDS Files) for V7 drives with SI-N1 option board using firmware version 2.03. This option board is supplied in the CM052 option kit, with the program label stating Ver2.03. Effective: October 2002.
DeviceNet Configuration Files (EDS Files) for V7AM drives with UTC000180 option board using firmware version 1.1. This option board is supplied in the CM013 option kit, with the program label stating VST0000190. Effective: November 2006.
EtherNet/IP Configuration Files (EDS Files) for V7 with UTC000190 option board using firmware version 1.02. This option board is supplied in the CM093 option kit, with the program label stating VST800153. Effective: July 2006.
DeviceNet Configuration Files (EDS Files) for AC7U drives with SI-N1 option board using firmware version 2.04. This option board is supplied in the CM059 option kit, with the program label stating Ver 2.4A. Effective: August 2009.
This is the upgrade file for MotionWorks Plus, and is Version 2.92. This file is intended to be installed on top of an existing version of MotionWorks Plus that is within the allowable upgrade time range (typically 11 to 24 months). If the upgrade is not successful because it exceeds the allowable time range, the full install version must be purchased in order to install the new version. NOTE: This is a large file (58M).
Rev Number:
Version 2.92
Language:
English
Product Group:
Controllers
Product Line:
MotionWorks Plus Software, MP940 Machine Controller
This Excel spreadsheet allows the user to calculate the inertia for a typical rotary table application. SigmaSize is not capable of modeling this type of application, so instead this tool can be used to calculate the table inertia, which can then be plugged into SigmaSize ("Special" tab, "Other Rotating Inertia" entry). The utility allows for both round and rectangular cutouts on the table, as well as both point masses and rectangular masses.
Language:
English
Product Group:
Servo Products
Product Line:
SGDH Sigma II, SGMBH Sigma II, SGMCS Direct Drive, SGMPH Sigma II
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.