Navigation Menu

Drives  
Motion  

Regenerative Converters

Regenerative Converters

Regenerative Converters - YAI

Products

D1000 is an active rectifier for the purpose of supplying DC power to a multidrive system. Because it is an "active" rectifier, the D1000 is capable of both bidirectional power flow (motoring and regenerating), and low input harmonics. Ranging from 5HP to 750HP, D1000 is an excellent choice for powering such systems.

R1000 is an attractive solution for single drive applications that regenerate more than what's desired for dynamic braking, and is available up to 500 HP (300kW).