BlackMAX
Breadcrumb
Navigation Menu
Products
BlackMAX
BlackMAX
BlackMAX - YAIMOB
1/4 - 30 HP
BlackMAX inverter (Vector) duty motors offer 1000:1 constant torque (TENV). This three phase motor is designed for inverter or vector applications where up to 1000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments.
TemplateWeb
Features
BlackMAX - Overview
Highlights:
- 1000:1 Constant Torque
- 1.0 Service Factor on VFD
- Totally Enclosed Non Vent, C-Face, foot-mounted (except as noted)
- Class F MAXGUARD® insulation system
- F1 standard, field reversible to F2 (except as noted)
- Encoder and brake provisions included on opposite drive end
- NEMA Design A
- Ball bearings
- Class F N/C thermostats
- Optimized for VFD operation
- Continuous duty at 40°C ambient
- UL Recognized and CSA Certified
- Three year warranty
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.