SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
6-600Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600Nm) of peak torque.
TemplateWeb
Features
SGMCS Direct Drive - Overview
Direct Drive Technology
- Direct connection to load increases torsional stiffness
- Improved positioning accuracy
- Backlash free operation
- Highly dynamic load reversals without damaging components
- No maintenance for lubrication
High Performance
- High torque operation is realized without gears
- Peak torques up to 5310 lb-in (600Nm)
- Maximum speeds up to 500 rpm
High-Resolution Serial Encoder
- 1,048,576 ppr absolute encoder standard1
- Amplifier automatically recognizes the motor and optimizes parameters
- Error checking eliminates lost motion from electrical noise
Application Emphasis
- Dial Tables
- Transfer Lines
- Die Actuators
- Electronic Parts Assembly
- Print Registration
Enclosure
- Totally enclosed, self cooled IP42
Certified International Standards
- UL, cUL recognized (File #: E165827), CE compliance
1 ppr is the resolution in pulses per revolution as seen by the controller (post quadrature)
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.