Direct Drive Servo Motors
Breadcrumb
Navigation Menu
Direct Drive Servo Motors
Direct Drive Servo Motors
Sigma-7 Direct Drive Servo Motors - YAI
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Overview
Overview
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Products
The SGM7E coreless servo motors eliminate cogging to maximize smoothness of movement and 24-bit absolute encoders allow for highly accurate indexing.
An iron core design make SGM7F the choice for compact size, while providing the accuracy of Yaskawa's highest-resolution direct drive encoder.
An iron core, outer rotor design makes the SGM7D the choice for applications requiring high torque, high precision, and high rigidity.
The SGMCS line of coreless servo motors eliminate cogging to maximize smoothness of movement. SGMCS models offer continuous output torques ranging from 2 to 200Nm.