SGLF2 Series
Breadcrumb
Navigation Menu
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Motor Constant Files
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLFW2-1DA380A PD.SGLFW2-1DA380A.01 15KBRev Date:01/31/2019 |
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-1DA560A PD.SGLFW2-1DA560A.01 15KBRev Date:01/31/2019 |
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-1DD380AS PD.SGLFW2-1DD380AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-1DD560AS PD.SGLFW2-1DD560AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-30A070A PD.SGLFW2-30A070A.01 15KBRev Date:01/31/2019
|
15KB
|
01/31/2019 | |